IESNA:LM-63-2002
[TEST]P941730
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-930-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20015
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1825.8 1814.3 1790.4 1769.6 1764.4 1766.5 1772.7 1784.2 1794.6 1797.7
1798.7 1814.3 1846.6 1899.6 1988.1 2112.9 2264.8 2447.9 2682 2960.8
3277 3664 4133.2 4666.9 5241.2 5858.1 6450 6725.7 6322.1 4885.4
2658 750.1 229.9 136.3 78 32.3 0
1825.8 1819.5 1794.6 1773.8 1768.6 1769.6 1775.8 1787.3 1796.6 1799.8
1801.8 1818.5 1849.7 1905.9 1992.2 2118.1 2272.1 2456.2 2696.5 2975.3
3302 3700.4 4188.3 4710.6 5295.3 5927.8 6507.2 6756.9 6258.6 4776.1
2534.2 703.3 222.6 124.8 72.8 29.1 0
1825.8 1817.4 1793.5 1771.7 1762.3 1763.4 1766.5 1772.7 1776.9 1781
1787.3 1805 1838.3 1891.3 1978.7 2094.2 2241.9 2416.7 2642.4 2918.1
3262.5 3693.2 4198.8 4760.5 5343.1 5961.1 6544.7 6848.5 6479.1 5159
3062.7 1129.8 301.7 149.8 88.4 34.3 0
1825.8 1813.3 1790.4 1766.5 1754 1750.9 1752.9 1754 1754 1761.3
1771.7 1791.4 1824.7 1876.7 1951.7 2061.9 2208.6 2387.5 2613.3 2887.9
3260.4 3705.6 4273.7 4913.5 5568.9 6211.8 6812.1 7151.2 6963.9 5988.1
4111.4 1989.1 599.2 218.5 106.1 33.3 0
1825.8 1813.3 1791.4 1766.5 1750.9 1747.7 1749.8 1749.8 1749.8 1758.1
1776.9 1794.6 1822.7 1867.4 1935 2037 2184.7 2368.8 2595.6 2884.8
3266.6 3775.3 4431.8 5208.9 6007.9 6723.6 7301 7667.2 7710.9 7211.5
5750.9 3459.1 1468.9 374.5 125.9 29.1 0
1825.8 1810.2 1788.3 1763.4 1746.7 1743.6 1746.7 1750.9 1750.9 1759.2
1779 1793.5 1815.4 1863.2 1935 2037 2180.5 2368.8 2599.8 2904.6
3303 3850.2 4584.7 5480.4 6389.7 7179.3 7757.7 8188.4 8452.6 8284.1
7180.3 5041.4 2414.6 758.4 161.3 37.5 0
1825.8 1813.3 1790.4 1764.4 1747.7 1743.6 1745.7 1749.8 1749.8 1758.1
1776.9 1796.6 1824.7 1870.5 1941.2 2045.3 2190.9 2374 2602.9 2892.1
3273.9 3783.7 4443.2 5208.9 5999.6 6730.9 7334.3 7754.6 7810.8 7261.5
5883 3592.2 1411.7 364.1 105.1 28.1 0
1825.8 1815.4 1793.5 1767.5 1750.9 1746.7 1749.8 1752.9 1756.1 1764.4
1777.9 1799.8 1835.1 1888.2 1964.1 2069.2 2218 2399 2624.7 2907.7
3282.2 3754.5 4325.7 4948.8 5586.5 6230.5 6841.2 7183.4 6949.4 6034.9
4228.9 2032.8 606.5 227.8 108.2 33.3 0
1825.8 1818.5 1795.6 1770.6 1757.1 1755 1759.2 1767.5 1774.8 1782.1
1791.4 1810.2 1846.6 1903.8 1989.1 2106.7 2253.3 2431.2 2653.9 2923.3
3264.5 3688 4184.2 4726.2 5292.1 5903.8 6505.2 6807.9 6489.5 5397.2
3410.2 1339.9 383.9 183.1 97.8 39.5 0
1825.8 1820.6 1796.6 1771.7 1760.2 1759.2 1766.5 1781 1793.5 1800.8
1808.1 1826.8 1861.1 1919.4 2008.9 2134.7 2288.7 2474.9 2703.8 2980.5
3301 3699.4 4158.2 4673.1 5220.4 5826.9 6404.2 6631 6202.4 4814.6
2638.3 794.8 242.4 122.8 65.5 26 0
1825.8 1819.5 1796.6 1771.7 1760.2 1760.2 1767.5 1781 1794.6 1800.8
1807 1822.7 1858 1913.2 2001.6 2124.3 2277.3 2471.8 2701.7 2963.9
3279.1 3660.9 4117.6 4635.7 5157.9 5764.4 6354.3 6633.1 6271.1 4959.2
2809.9 883.2 255.9 133.2 68.7 23.9 0
